Publish your products
Public Bike Wash Station - Effective Bicycle Cleaning Station
Public Bike Wash Station - Effective Bicycle Cleaning Station
Public Bike Wash Station - Effective Bicycle Cleaning Station
Public Bike Wash Station - Effective Bicycle Cleaning Station
Public Bike Wash Station - Effective Bicycle Cleaning Station
Public Bike Wash Station - Effective Bicycle Cleaning Station
Public Bike Wash Station - Effective Bicycle Cleaning Station
Public Bike Wash Station - Effective Bicycle Cleaning Station

    Public Bike Wash Station - Effective Bicycle Cleaning Station

    All in one cleaning stand

    Prevent mud, grease, and grime from wearing out your bike’s components with this public-use, commercial Bike Wash Station. Perfect for mountain bike trailheads, bike parks, and apartment complexes, this station offers cyclists a convenient and durable cleaning solution that easily connects to any water source.

    Outdoor Bicycle Cleaning Station Features

    • Hang your bike by the seat or top tube for stable cleaning
    • Includes four brushes for various components, securely attached to prevent theft along with coiled hose and adjustable nozzle
    • Water connection can be plumbed from underneath or via side access port with a standard garden hose
    Specification
      • Installation hardware included
      • Thick-walled DOM tubing
      • Stainless-steel aircraft cable
      • Powder coat with eCoat finish
      • 2-year warranty
      • Made in the USA
    Technical specification
    • Unique ref.bike-wash-station-bike-repair-and-maintenance
    • Product familyBike Repair and Maintenance
    • Product groupBike Repair and Maintenance
    • TypeObject (single object)
    • Date of publishing2025-05-06
    • Edition number1
    • Height (inches)49.6
    • Width (inches)10.2
    • Depth (inches)17.7
    Related
    • Material mainMild Steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)50
    Classification
    • BIMobject CategoryLandscaping - Other Landscaping
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States