Publish your products
Deluxe Public Work Stand - Comprehensive Bike Repair Station

Deluxe Public Work Stand - Comprehensive Bike Repair Station

The Deluxe Public Work Stand includes all the tools necessary to perform basic bike repairs and maintenance at the park, on the trail, or in an apartment complex. Nine tools are securely attached via retractable cables to prevent tangling and provide cyclists with an easy, accessible means to keep their bikes rolling.

Technical specification
  • Unique ref.deluxe-public-work-stand
  • Product familyBike Repair and Maintenance
  • Product groupBike Repair and Maintenance
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
  • Height (inches)55
  • Width (inches)10
  • Depth (inches)21.38
Related
  • Material mainSteel
  • Material secondaryCast Aluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)84
Classification
  • BIMobject CategoryLandscaping - Other Landscaping

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States