Publish your products
Public Bike Repair Stand - Durable Public Bike Maintenance Station

Public Bike Repair Stand - Durable Public Bike Maintenance Station

The Public Work Stand puts the tools where people need them the most – on trails, near the streets, and in bike rooms. With nine basic tools and designed to be placed either inside or outside, the Public Work Stand provides cyclists with a lifeline along with all the tools needed for minor bicycle repairs and adjustments

Technical specification
  • Unique ref.public-work-stand
  • Product familyBike Repair and Maintenance
  • Product groupBike Repair and Maintenance
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
  • Height (inches)49.5
  • Width (inches)16
  • Depth (inches)8.5
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)43
Classification
  • BIMobject CategoryLandscaping - Other Landscaping
  • CSI MasterFormat 2014 Code12 93 13
  • CSI MasterFormat 2014 TitleBicycle Racks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit