Publish your products
Wall-Mounted Bike Repair Stand - Efficient Bicycle Maintenance Stand

Wall-Mounted Bike Repair Stand - Efficient Bicycle Maintenance Stand

Repair station for small spaces

The Wall Mounted Work Stand is a super tough, wall-mounted bicycle repair station providing access to the most commonly used bicycle repair tools. When paired with an air pump, you’ve got a super space-efficient DIY bike repair stand.

Wall-Mounted Bicycle Repair Stand Features

  • Wall-mount design; small footprint is perfect for small spaces or mounting to posts using U-bolt holes in back panel slots
  • Pairs perfectly with Saris Bike Pumps
  • 9 common bike tools securely attached by braided stainless steel cables
Specification
    • Laser-cut flat plate and thick-wall DOM tubing
    • Powder coat finish
    • Dimensions: 16” L x 11” W x 61” H (with tools)
    • 2-year warranty
    • Made in the USA
Technical specification
  • Unique ref.wall-mounted-public-work-stand
  • Product familyBike Repair and Maintenance
  • Product groupBike Repair and Maintenance
  • TypeObject (single object)
  • Date of publishing2025-05-06
  • Edition number1
  • Height (inches)66.3
  • Width (inches)11
  • Depth (inches)16
Related
  • Material mainMild Steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)29
Classification
  • BIMobject CategoryLandscaping - Other Landscaping
  • CSI MasterFormat 2014 Code12 93 13
  • CSI MasterFormat 2014 TitleBicycle Racks
  • OmniClass Number23-11 29 11 11
  • OmniClass TitleBicycle Racks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit