We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Stack Rack, Custom Capacity

Unique ref.: saris-stack-rack
Brand: Bike Fixation
Product family: Bicycle Racks
Product group: Indoor Bicycle Parking
Depth (inches): 65
Date of publishing: 2017-10-26
Edition number: 1
Type: Object (single object)
Download (9)
The customizable Stack Rack combines industrial design and strength with two-tier spacing for added capacity and maximum density. Also, the lift assist mechanism eases any bike lifting required by the user, making it easier to load and unload. Flexibility in bike spacing, rack configuration and the modular design make this product unique to each installation.


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Other Furniture
IFC classification: Furniture
Uniclass 1.4 Code: L8141
Uniclass 1.4 Description: Bicycle racks
Uniclass 2.0 Code: PR-31-20
Uniclass 2.0 Description: Cycle Stands And Lockers
Uniclass 2015 Code: Pr_40_30_21
Uniclass 2015 Description: Cycle stands and lockers
NBS Reference Code: 31-20
NBS Reference Description: Cycle Stands And Lockers
CSI MasterFormat 2014 Code: 12 93 13
CSI MasterFormat 2014 Title: Bicycle Racks
OmniClass Number: 23-11 29 11 11
OmniClass Title: Bicycle Racks
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Furniture - Other

Name Value
Depth 65 in
Frame Material Steel
Material Steel

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®