This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Satino Black waste bin 43 litres

Unique ref.: 180260
Brand: Satino Black
Product family: Sanitary
Product group: Bin
Width (mm): 400
Height (mm): 610
Depth (mm): 280
Date of publishing: 2017-07-28
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
The Satino Black waste bin offers a high capacity with its 43 litres volume capacity. The open chute disposal opening prevents cross contamination. Can be used wall or floor mount.


Material main: Plastic
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Sanitary - Dispensers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L8244
Uniclass 1.4 Description: Sanitary dispensers
Uniclass 2.0 Code: PR-35-76-75
Uniclass 2.0 Description: Sanitary Towel Dispensers
Uniclass 2015 Code: Pr_40_70_22
Uniclass 2015 Description: Dispensers and acceptance units
NBS Reference Code: 35-76-75
NBS Reference Description: Sanitary Towel Dispensers
OmniClass Number: 23-31 25 23 11
OmniClass Title: Sanitary Napkin Dispensers
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®