This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Satino Black system roll toiletpaper dispenser

Unique ref.: 180287
Brand: Satino Black
Product family: Sanitary
Product group: Dispenser
Width (mm): 155
Height (mm): 426
Depth (mm): 162
Date of publishing: 2016-12-28
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
The Satino Black toiletpaper dispenser is compact but offers a large capacity. The refill frequency for cleaning staff is low, because of the second toilet roll which can be placed inside the dispenser. Because of its design it offers maximal hygiene and is easy to clean.
This Satino Black toiletpaper dispenser is an ideal solution for toilet areas with high traffic.

It is the absolute top in sustainabilty. The dispenser is produced from recycled ABS and is Cradle to Cradle certified.
After its economic life, the dispenser is returned and use as a raw material for new dispensers.

Cradle-to-Cradle, CO2 neutral


Material main: Plastic
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Sanitary - Dispensers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L8244
Uniclass 1.4 Description: Sanitary dispensers
Uniclass 2.0 Code: PR-35-76-75
Uniclass 2.0 Description: Sanitary Towel Dispensers
Uniclass 2015 Code: Pr_40_70_22
Uniclass 2015 Description: Dispensers and acceptance units
NBS Reference Code: 35-76-75
NBS Reference Description: Sanitary Towel Dispensers
OmniClass Number: 23-31 25 23 11
OmniClass Title: Sanitary Napkin Dispensers
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®