This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Satino Black toilet brush set

Unique ref.: 180318
Brand: Satino Black
Product family: Sanitary
Product group: Toilet Brush
Width (mm): 93
Height (mm): 380
Depth (mm): 115
Date of publishing: 2016-12-28
Edition number: 1
Type: Object (single object)
The Satino Black toilet brush is the finishing touch in the Satino Black toiletroom. Modern, stylish and compact design. Because of the renewable brush it offers a hygienic solution. Suitable for wall mounting.


Material main: Plastic
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Sanitary - Dispensers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L8244
Uniclass 1.4 Description: Sanitary dispensers
Uniclass 2.0 Code: PR-35-76-75
Uniclass 2.0 Description: Sanitary Towel Dispensers
Uniclass 2015 Code: Pr_40_70_22
Uniclass 2015 Description: Dispensers and acceptance units
NBS Reference Code: 35-76-75
NBS Reference Description: Sanitary Towel Dispensers
OmniClass Number: 23-31 25 23 11
OmniClass Title: Sanitary Napkin Dispensers
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®