We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Wieland SleepToo® sleep sofa, classic front

Unique ref.: sauder-001
Brand: Wieland
Product family: Sleep
Product group: sleepToo
Date of publishing: 2012-08-22
Edition number: 1
Type: Object (single object)
Download (3)
o sleepToo® offers a variety of styles, options and lengths to accommodate any space
o An integrated table with a pneumatic sleep conversion offers versatility beyond a typical sleep sofa
o The generous clean out meets infection control standards
o sleepToo® comes standard with moisture barrier and fully renewable components
o 25 year warranty
o ottoman mechanism 10 year warranty
o table and table mechanism 10 year warranty
o pneumatic cylinder 5 year warranty
o nylon back fabric 5 year warranty
o drawer slides 2 year warranty
o power unit 1 year warranty


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Medical - All Medical
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Depth 34 in
Height 33 in
Weight 172 ; 178 ; 184 ; 190 ; 196 lb

Wieland

Properties

Name Value
Area of Fabric 10 yd
Seat Height 18.5"
Seat Depth 21.5"
Arm Height 24.5"
Seat Width 66" | 69" | 72" | 75" | 78"
Overall Width 74" | 77" | 80" | 83" | 86"

BIMobject®