We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland sleepToo™ sleep Sofas, Classic Front with Table, 63" to 78" Sleep Surfaces

Unique ref.: sauder-003
Brand: Wieland
Product family: Sleep
Product group: sleepToo
Date of publishing: 2012-08-22
Edition number: 1
Type: Object (single object)
Download (4)
  • Classic style features a simple full front design
  • Integrated table offers versatility beyond the typical sleep sofa
  • Adjustable table accommodates a variety of activities at three heights
  • Clean outs make infection control a breeze
  • Pneumatic assisted sleep surface conversion
  • Five lengths are offered to fit any space
  • Leg styles are offered in wood, metal or as a plinth base
  • Casters are available on non-table models
  • Fully renewable
  • 25 year warranty, 10 year on mechanism, 2 year on drawer glides
  • Patents pending


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Medical - All
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Depth 34
Height 33
Weight 216 ; 221 ; 226 ; 231 ; 236

Wieland

Properties

Name Value
Seat Height 18.5"
Seat Depth 21.5"
Arm Height 24.5"
Seat Width 66" | 69" | 72" | 75" | 78"
Overall Width 74" | 77" | 80" | 83" | 86"
Area of Fabric 9.75 yd

All BIM objects are real products from real manufacturers confirmed and approved