Unique ref.: | sauder-013 |
---|---|
Brand: | Wieland |
Product family: | Lounge |
Product group: | Rally |
Date of publishing: | 2015-02-18 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.saudereducation.com/product/rally-aspire/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://mdvdb3f2oo1ulceq1nlxc32r-wpengine.netdna-ssl.com/wp-content/upload... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/sauder-manufacturing/product/sauder-013
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Furniture - Armchairs |
---|---|
Uniclass 2015 Code: | Pr_40_50_51 |
Uniclass 2015 Description: | Medical chairs and couches |
OmniClass Number: | 23-25 00 00 |
OmniClass Title: | Medical and Laboratory Equipment |
BIMobject®