We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Wieland Rally, Style Compose

Unique ref.: sauder-015
Brand: Wieland
Product family: Lounge
Product group: Rally
Date of publishing: 2015-02-18
Edition number: 1
Type: Object (single object)
Download (8)
Compose offers an ideal surface for writing, studying, snacking or other activities. Compose is part of the Rally Modular Seating Collection. Visit the Rally Collection page for features and benefits of the full line.
• Chair, loveseat and sofa widths
• One-arm option for modular configurations
• Add UL listed power unit with choice of two 120V outlets or USB/120V outlet in black or silver
• 5 foot style options, including sled base and casters
• Ganging system easily secures modular configurations
• Standard moisture barrier protects cushions from spills
• Fully renewable; easy removal and replacement of fabric and components
• 25-year warranty


Material main: Wood
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved