We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Wieland Rally, Style Embrace

Unique ref.: sauder-016
Brand: Wieland
Product family: Lounge
Product group: Rally
Date of publishing: 2015-02-18
Edition number: 1
Type: Object (single object)
Download (8)
Embrace is sleek and contemporary, offering a blend of modern design and functionality. Embrace is part of the Rally Modular Seating Collection. Visit the Rally Collection page for features and benefits of the full line.
• Chair, loveseat and sofa widths
• One-arm option for modular configurations
• 5 foot style options, including sled base and casters
• Ganging system easily secures modular configurations
• Standard moisture barrier protects cushions from spills
• Fully renewable; easy removal and replacement of fabric and components
• 25-year warranty


Material main: Wood
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved