We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Wieland Rally Compose Sofa with Embrace Arm, Available in Mid-Back Height

Unique ref.: sauder-032
Brand: Wieland
Product family: Lounge
Product group: Rally
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (3)
o The Rally collection offers four different arm styles and is completely configurable for a variety of lounge applications
o Rally can be used as single and modular pieces or as sectional groupings
o Rally comes standard with moisture barrier and fully renewable components
o The Rally collection is Greenguard certified
o 25 year warranty
o Casters 3 year warranty


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Medical - All
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Depth 31.5
Height 31 ; 35
Weight 143

Wieland

Properties

Name Value
Area of Fabric 10.75 yd
Seat Height 18"
Seat Depth 21.5"
Arm Height 26"
Weight Capacity 600 lb
Seat Width 69"
Overall Width 84"

All BIM objects are real products from real manufacturers confirmed and approved