We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Trace easy access chair with metal frame

Unique ref.: sauder-037
Brand: Wieland
Product family: Easy Access
Product group: Trace Easy Access Chairs*
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (3)
o Flat seat pitch at 21.5″ height is ideal for post hip and knee surgery patients
o Reduced seat depth makes the back more usable, improves posture, and increases the mechanical advantage from sit to stand
o Offered in 22″ and 30″ seat widths
o Available with wood frame
o Molded wood seat and back panel
o Elliptical profile metal frame with welded joints for superior durability
o Wallsaver leg
o Generous clean out between seat and back
o Molded foam contoured for maximum comfort
o Arm caps are available in wood, thermoform, and urethane
o All models are wallsaver
o Fully upholstered back and seat available
o Complementary waiting chairs and occasional tables
o All seating units are designed to accommodate bariatric capacities
o Ottoman available
o Optional moisture barrier
o 25 year warranty


Material main: Metal
Material secondary: Fabric
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs
Uniclass 1.4 Code: L8342
Uniclass 1.4 Description: Chairs, seating units
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 13
CSI MasterFormat 2014 Title: Chairs
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved