We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Accord™ Sleep Chair

Unique ref.: sauder-accord-sleep
Brand: Wieland
Product family: Sleep
Product group: Accord Chair
Date of publishing: 2019-03-27
Edition number: 1
Type: Object (single object)
Download (11)
  • The Accord sleep chair contains a one-step mechanism for ease of use
  • The chair extends to a 72″ sleep surface with an intuitive release lever in one motion
  • Arm caps available in solid surface, urethane, or thermoform
  • Accord comes standard with moisture barrier and fully renewable components
  • Standard moisture barrier protects foam from spills and liquids
  • Wide scale model available
  • Casters are standard
  • 25-year warranty
  • 10-year warranty on sleep chair mechanism


Material main: Fabric
Material secondary: Wood
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8222
Uniclass 1.4 Description: Chairs
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 13
CSI MasterFormat 2014 Title: Chairs
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved