Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/be53b120-34be-4942-be54-c5830a513530
Home
Categories
HVAC
Boilers
ThemaPlus Condens MA 31-CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage + eau chaude mini-accumulée - 3,2 litres
Unavailable in United States
SAUNIER DUVAL
Follow
ThemaPlus Condens MA 31-CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage + eau chaude mini-accumulée - 3,2 litres
Chaudière murale gaz condensation mini-accumulation 31 kW
Download
Specification
Specification
Chaudière murale gaz (GN) condensation mini-accumulation 31 kW - Débit ECS : 14,8 l/min Classe d'efficacité énergétique : Chauffage A; Sanitaire A profil XL
Technical specification
Technical specification
Unique ref.
SAU020060
Product family
Boiler
Product group
ThemaPlus Condens
Date of publishing
2024-06-14
Edition number
1
Height (mm)
740
Width (mm)
418
Depth (mm)
344
Links
Links
Product url
https://www.saunierduval.fr/professionnel/produits/solutions-gaz/chaudiere-gaz-a-condensation/
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
34
Classification
Classification
BIMobject Category
HVAC - Boilers
Region availability
Europe
France
Similar products
LAARS Heating Systems
High-Efficiency NeoTherm® XTR Boiler
Download
LAARS Heating Systems
Pennant: Commercial Hydronic Boiler / Water Heater / Pool Heater
Download
IBC Boiler
VX™ Series High-Efficiency Modulating Condensing Boiler
Download
Miura America
MW Water Softener
Download
Weil-McLain
Ultra® Gas Boiler Series 4
Download
Raypak
XTherm Condensing Boilers, 1005A-2005A
Download