Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saval/products/4b9e89a9-d88f-405c-9ace-f3cef72cfdd4
Home
Categories
Fire Products
Fire Protection
AK5 CO2 extinguisher
Unavailable in United States
Saval
Follow
AK5 CO2 extinguisher
4.3
(17 reviews)
Saval Carbon dioxide extinguisher with 5 kg CO2. Creates no ancillary damage and can be used on live electrical equipment. For use on type C fires.
Download
Technical specification
Technical specification
Unique ref.
8902800
Product family
Fire Extinguishers
Product group
CO2 extinguishers
Type
Object (single object)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
670
Width (mm)
250
Depth (mm)
152
Links
Links
Product url
https://www.saval.nl/producten/co2-blusser/18/29/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Technical description
https://www.saval.nl/producten/co2-blusser/18/29/#downloads
Related
Related
Material main
Aluminium
Material secondary
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
1400
Classification
Classification
BIMobject Category
Fire Products - Fire Protection
Region availability
Europe
Belgium
Netherlands
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download