Masonry Mortar is a cement-based premixed mortar composed of hydraulic binders, selected aggregates and high-performance additives. It is supplied as a dry powder in pre-weighed bags ready to use on site, which requires only the addition of clean water to produce cohesive mortar. Masonry Mortar can be applied in thickness from 8 mm to 20 mm.
Uses:
Features and benefits:
Region availability
| Asia | Africa |
|---|---|
Bahrain | Egypt |
Iraq | |
Jordan | |
Kuwait | |
Lebanon | |
Oman | |
Palestine | |
Qatar | |
Saudi Arabia | |
Syria | |
United Arab Emirates | |
Yemen |