Publish your products
Vetonit - Porcelain Plus - Thinset Tile Adhesive for Large Porcelain Tiles
Vetonit - Porcelain Plus - Thinset Tile Adhesive for Large Porcelain Tiles
Vetonit - Porcelain Plus - Thinset Tile Adhesive for Large Porcelain Tiles
Vetonit - Porcelain Plus - Thinset Tile Adhesive for Large Porcelain Tiles
    Saveto

    Vetonit - Porcelain Plus - Thinset Tile Adhesive for Large Porcelain Tiles

    Porcelain Plus is a deformable cementitious adhesive with improved characteristics, slip resistance, and extended open time (as per ISO-13007-1 class C2 TE S1 description). It consists of carefully selected sand, fillers, and functional additives. The white powder product is pre-bagged, ready to use, and suitable for all porcelain tile formats and most known substrates. It also has excellent deformation properties and outstanding adhesion strength.

    It is suitable for buildings with underfloor heating and can be used internally and externally. Porcelain Plus can be applied on walls at a thickness of 2–10 mm and on floors at a thickness of 2–20 mm.

    The system comprises:

    • Layer 1: Substrate - Concrete Slab
    • Layer 3: Porcelain Tile Adhesive - Porcelain Plus - Highly flexible cementitious adhesive for large porcelain and slabs - C2 TE S1
    • Layer 4: Tiles - Large Porcelain Tiles & Slabs

    Uses

      • Specially designed for large porcelain tiles and slabs.
      • Can be applied on most known substrates like concrete, plaster, lightweight bricks, blocks, cement and gypsum boards.

      Features and benefits:

      • Factory-controlled pre-blend ensures consistently high quality.
      • Requires only the addition of water on site at the time of use.
      • Easy tile installation that enables high productivity.
      • High adhesion to various substrates.
      • Excellent coverage.
      • Ecellent open tie with outstanding workability.
      • High adhesion to various substrates.
      • Suitable for wet and dry areas.
      • Suitable for horizontal and vertical surfaces.
      Specification
      • Standard Specification Compliance

        • BS EN12004-1 C2 TE S1
        • SASO ISO 13007 - 1 as C2 TE S1
        • GEV-EMICODE® EC1PLUS
      Technical specification
      • Unique ref.Porcelain-Plus
      • Product familyTiling Systems
      • Product groupCementitious Tile Adhesive for Porcelain Large Tiles
      • TypeBuilding Material
      • Date of publishing2024-02-13
      • Edition number1
      Related
      • Material mainCementitious
      • Designed inSaudi Arabia
      • Manufactured inSaudi Arabia
      Classification
      • BIMobject CategoryBuilding Materials - Other Building Materials
      • IFC classificationMaterial
      • Uniclass 2015 CodePr_20_31_02_89
      • Uniclass 2015 DescriptionTile adhesives
      • CSI MasterFormat 2014 Code09 30 00
      • CSI MasterFormat 2014 TitleTiling
      • OmniClass Number23-13 23 15
      • OmniClass TitleAdhesives

      Region availability

      Asia Africa
      Bahrain
      Egypt
      Iraq
      Jordan
      Kuwait
      Lebanon
      Oman
      Palestine
      Qatar
      Saudi Arabia
      Syria
      United Arab Emirates
      Yemen