Publish your products
Vetonint - Vetotop XT423 - Liquid floor hardener and dust proofer
Saveto

Vetonint - Vetotop XT423 - Liquid floor hardener and dust proofer

Vetotop XT423 is a single-component, ready-to- use, sodium-silicate-based liquid hardener, dust proofer, and densifier. It’s ideal for concrete as it works by reaction with free lime present in the concrete to prevent surface dusting or hardening. The product has penetration properties that enable it to perform permanently across a, layer of the concrete surface rather than superficially.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Liquid floor hardener - Vetotop XT423 - Liquid floor hardener and dust proofer

Uses:

  • For new and old concrete floors that need dust-proofing or hardening.
  • For warehouse and hanger floors.
  • For garage floors.
  • On precast panels.

Features and benefits:

  • Fast and easy to apply.
  • Surface improvement against oils and chemicals.
  • It improves oil and chemical resistance
  • Eliminates surface dusting.
  • Cost-effective.
  • Enhances surface resistance to abrasion and water penetration.
  • Monolithic (does not add thickness to the concrete surface).

Design Criteria:

Vetotop XT423 is designed to be a permanent surface hardener and dust-proofer. Vetotop XT423 in liquid solution penetrates the concrete surface layer and reacts with concretes’ free lime to permanently seal pores and harden the surface. It is important to follow the usage instructions and wash the treated surface with plenty of water within an hour of application to prevent permanent surface crystallization that disturbs the floor’s aesthetics.

Specification
  • Standard Compliance:

    • EN 1504-2
Technical specification
  • Unique ref.Vetotop-XT423
  • Product family Coverings, coatings and finishes
  • Product groupFlooring Treatment
  • TypeBuilding Material
  • Date of publishing2025-11-26
  • Edition number1
Related
  • Material mainPolymer
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Other Flooring
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_85_82
  • Uniclass 2015 DescriptionSurface hardeners
  • CSI MasterFormat 2014 Code09 61 00
  • CSI MasterFormat 2014 TitleFlooring Treatment
  • OmniClass Number23-15 17 11 15 13
  • OmniClass TitleFloor Hardeners

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen