Publish your products
Insuwrap - PVC 1500 TNL - Underground Single Ply PVC Waterproofing Membrane
Insuwrap - PVC 1500 TNL - Underground Single Ply PVC Waterproofing Membrane
    Saveto

    Insuwrap - PVC 1500 TNL - Underground Single Ply PVC Waterproofing Membrane

    Insuwrap PVC underground waterproofing membrane 1500 TNL is a calendared extruded high polymer waterproofing membrane, (thickness 1.50 mm), manufactured following highest International standards offering high physical properties and long term durability. Insuwrap 1500 TNL is manufactured using the best raw materials produced by SABIC.

    Features and benefits:

    • Safe application tools (no torch needed).
    • Easy to apply using hot air welding for joints. The joints are homogeneously welded (PVC to PVC). No sealant or chemicals are required for joints (overlaps).
    • No adhesives or primers are required for installation.
    • Self-extinguishing material - safe in case of fire.
    • Resistant to high-temperature fluctuations.
    Specification
    • Suitable for:

      • Tunnel lining.
      • Tanking of underground structures.
    Technical specification
    • Unique ref.Insuwrap-PVC-1500TNL
    • Product familySheet Materials
    • Product groupMembranes, liners, flexible sheets and fabrics
    • TypeBuilding Material
    • Date of publishing2024-02-13
    • Edition number1
    • Height (mm)1.5
    • Width (mm)2100
    • Depth (mm)20000
    Related
    • Material mainPVC
    • Designed inSaudi Arabia
    • Manufactured inSaudi Arabia
    • Weight Net (Kg)83
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • Uniclass 2015 CodePr_25_57_51_66
    • Uniclass 2015 DescriptionPolymeric membranes
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing

    Region availability

    Asia Africa
    Bahrain
    Egypt
    Iraq
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit