Publish your products
Vetonit - Vetotop EL383 - Anti-static Conductive Epoxy Floor Topping 1-2mm Thick
Saveto

Vetonit - Vetotop EL383 - Anti-static Conductive Epoxy Floor Topping 1-2mm Thick

Vetotop EL383 is a two-component, solvent-free, conductive, epoxy flooring system that consists of an insulating primer, self-adhesive conductive tape, conductive primer, and a conductive top layer with excellent abrasion and chemical resistance. It’s ideal to create anti-static floors when controlling static electricity is needed. For example, in hospital operating rooms, cleaning rooms, and in hazardous and chemical environments.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Primer - Vetoprime EP491 - Epoxy based primer
  • Layer 3: Conductive Tape -  Vetonit Copper Tape - Embossed copper foil
  • Layer 4: Primer - Vetoprime EP381 - Conductive epoxy primer
  • Layer 5: Anti-static Floor Topping - Vetotop EL383 - Epoxy self-smoothing anti-static and conductive flooring

Uses:

  • In flammable gas-handling locations.
  • In aerospace and defense facilities.
  • In hospitals and operating theaters.
  • In pharmaceuticals and solvent-handling areas.
  • In automobile assembly areas.
  • In IT server and data storage rooms.
  • In telecommunication control rooms.

Features and benefits:

  • Self-smoothening consistency.
  • Protects sensitive electronic parts from the effects of static charges.
  • Prevent explosions due to sparks of accumulated static charges.
  • Excellent adhesion to concrete and cement screed substrates.
  • Conductive and anti-static floor overlay system.
  • High mechanical and anti-static properties.
  • Extremely resistant to various chemicals such as alkalis, diluted acids, brine, mineral oil, lubricants, and fuels.
  • Available in a wide range of attractive colors.
Specification
  • Standard Compliance:

    • ASTM C722
    • BS 2050
Technical specification
  • Unique ref.Vetotop-EL383
  • Product familyCoverings, coatings and finishes
  • Product groupResin Flooring Systems
  • TypeBuilding Material
  • Date of publishing2026-06-07
  • Edition number1
Related
  • Material mainEpoxy
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_68_27
  • Uniclass 2015 DescriptionEpoxy resin coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 21 21
  • OmniClass TitleHigh Performance Coatings

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit