Publish your products
Vetonit - Vetotop UL170 - Polyurethane Self Smoothening Flooring for Cold Areas
Saveto

Vetonit - Vetotop UL170 - Polyurethane Self Smoothening Flooring for Cold Areas

Vetotop UL 170 is a two-component, solvent free, polyurethane-based, self-levelling flooring for cold areas with soundproof property, which possess high tensile strength with excellent balance of elongation, abrasion resistance and hardness.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Primer - Vetoprime EP491 - Solvent-free epoxy primer
  • Layer 3: Coating - Vetotop UL170 - Polyurethane self-smoothening flooring 2-4 mm thickness
  • Layer 4: Line Marking (Optional) - Vetotop UC373 - Line marking polyurethane coating for traffic

Uses

  • Industrial kitchens, cold storage areas, and food processing plants.
  • Flooring for commercial and institutional applications.
  • Corridors, hospitals, production areas, showrooms, laboratories, etc.

Advantages

  • Can withstand temperatures ranging from -20 to +70 °C.
  • High abrasion and UV resistance.
  • Flowable consistency for self-levelling application.
  • Bonds tenaciously to become an integral part of the floor.
  • Easy application and easy to maintain.
  • Excellent durability and impact resistance.

Design Criteria

Vetotop UL170 is designed to be a hard-wearing self-smoothening single pour application on cementitious or metal substrates, with thickness ranging from 2 to 4 mm. Once applied, the product exhibits high resistance to abrasion and UV rays.

Specification
  • Standard Compliance:

    • ASTM C722
Technical specification
  • Unique ref.Vetotop-UL170
  • Product family Coverings, coatings and finishes
  • Product groupResinous Fluid-Applied Flooring
  • TypeBuilding Material
  • Date of publishing2025-09-03
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_68_27
  • Uniclass 2015 DescriptionEpoxy resin coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 21 21
  • OmniClass TitleHigh Performance Coatings

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit