Publish your products
Vetonit - Vetotop UL171 - Self Smoothening Medium Duty Polyurethane Hybrid Flooring System
Saveto

Vetonit - Vetotop UL171 - Self Smoothening Medium Duty Polyurethane Hybrid Flooring System

Vetotop UL171 is a single-layer, seamless, solvent-free, polyurethane flooring system with a smooth matt surface finish. It has high impact resistance and withstands abrasive wear and a wide spectrum of chemicals. The product is a component system consisting of a base, hardener, and powder filler.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Scratch Coat - Vetotop UL171 - Hygienic medium-duty polyurethane self-smoothening flooring
  • Layer 3: Polyurethane self-smoothening - Vetotop UL171 - Hygienic medium-duty polyurethane self-smoothening flooring
  • Layer 4: Line marking - Vetotop UC373 - Line marking polyurethane coating for traffic

Uses

  • Where maximum flooring chemical resistance is required in setups where food and beverage & pharmaceutical is produced. It’s also ideal for chemical plants.
  • Where smooth, even, and easy to clean surfaces are required, such as in textile and film plants, warehousing and storage, confectionery production setups, electronic component manufacturing & assembly.

Features and benefits:

  • Low maintenance cost.
  • Hygienic, impervious and easily cleanable.
  • Available in 6 standard colors.
  • High bonding properties (stronger than concrete cohesive strength).
Specification
  • Standard Compliance:

    ASTM C722

Technical specification
  • Unique ref.Vetotop-UL171
  • Product family Coverings, coatings and finishes
  • Product groupResinous Fluid-Applied Flooring
  • TypeBuilding Material
  • Date of publishing2025-09-03
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_68_27
  • Uniclass 2015 DescriptionEpoxy resin coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 21 21
  • OmniClass TitleHigh Performance Coatings

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit