Publish your products
Vetonit - Vetotop US364 - Heavy Duty Polyurethane Screed System
Saveto

Vetonit - Vetotop US364 - Heavy Duty Polyurethane Screed System

Vetotop US364 is a multi-component high-performance solvent-free polyurethane screed. Once cured, the product has excellent abrasion and chemical resistance, suitable for heavy-duty applications and thermal shock resistance. Vetotop US364 provides an attractive, hard-wearing, and cleanable floor finish supplied in a 15 liters kit. Vetotop US364 is used for car park flooring systems, industrial warehouses, logistics centers, freezer rooms. Vetotop US364 is applied in thicknesses between 4 - 15 mm.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Primer - Vetoprime EP491 - Solvent-free epoxy primer
  • Layer 3: Polyurethane Screed - Vetotop US364 - Heavy-duty polyurethane screed system 4-15 mm thickness
  • Layer 4: Line Marking - Vetotop UC373 - Line marking polyurethane coating for traffic

Uses:

  • Heavy-duty traffic such as car parks, ramps, industrial warehouses, logistical centers,...etc.
  • Mechanical and chemical exposure applications.
  • Laboratories, hospitals, food and beverage industries.
  • Freezer rooms and applications where thermal shock resistance is required.

Features and benefits:

  • Thermal shock resistance.
  • High abrasion and chemical resistance.
  • Low maintenance cost.
  • Hygienic, impervious, and easily cleanable.
  • High bonding properties (stronger than concrete cohesive strength).

Design Criteria

  • Vetotop US364 is designed to be a hard wearing single-application screed when applied on cementitious & metal substrates at a thickness between 4 and 15 mm.
  • The product can be used for internal applications.
  • When used on metal substrates, use Vetoprime EP491 (which contains corrosion inhibitors).
  • The applied product will be resistant to water as well as a wide range of chemicals.
Specification
  • Standard Compliance:

    • ASTM C722
Technical specification
  • Unique ref.Vetotop-US364
  • Product familyCoverings, coatings and finishes
  • Product groupResin Flooring Systems
  • TypeBuilding Material
  • Date of publishing2025-09-14
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_06_37
  • Uniclass 2015 DescriptionHeavy-duty screed flooring
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 17 29 13 19
  • OmniClass TitleResinous Flooring

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit