We are using cookies to provide our services

By using our services you agree to our use of cookies

Foam Soap Dispenser - with Intuition™ sensor

Unique ref.: 460009
Brand: Tork- SCA- EU
Product family: Image Design
Product group: Skin Care
Width (mm): 116
Height (mm): 278
Depth (mm): 130
Date of publishing: 2015-09-10
Edition number: 1
Type: Object (single object)
Download (5)
A modern design with smooth surfaces and clean lines that fits seamlessly in your washroom.
Create a great impression that boosts the high-quality image of your facility.
Stylish stainless steel with anti finger print coating looks great and stays clean.
  • Modern and seamless design – make the right impression
  • Easy to clean stainless steel with anti-fingerprint protection/coating - keeps the high class look for a better experience
  • Sensor-activated, gives a high-tech impression
  • Touch free and proven easy-to-use design by third party certificate promotes good hand hygiene for all washroom visitors
  • Proven Easy to use for the cleaning staff saving time for refilling
  • LED refill indicator indicates need for maintenance


Material main: Stainless steel
Material secondary: Plastic
Designed in: Sweden
Manufactured in: Poland
Weight Net (Kg): 920

BIMobject Category: Sanitary - Dispensers
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved