We are using cookies to provide our services

By using our services you agree to our use of cookies

Coat Hook

Unique ref.: 460014
Brand: Tork- SCA- EU
Product family: Image Design
Product group: Hook
Width (mm): 30
Height (mm): 55
Depth (mm): 35
Date of publishing: 2015-09-10
Edition number: 1
Type: Object (single object)
Download (5)
A modern design with smooth surfaces and clean lines that fits seamlessly in your washroom. Create a great impression that boosts the high-quality image of your facility. Stylish stainless steel with anti finger print coating looks great and stays clean.


• A coat hook offers extra convenience with style
• Matches the Image Design look to blend in seamlessly
• Easy to mount no visible screws


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 23

BIMobject Category: Furniture - Hooks & Hangers
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved