We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Tork Elevation® Foam Soap Manual Dispenser, black

Unique ref.: 571508
Brand: Tork- SCA- NA
Product family: Elevation design
Product group: Skin Care
Width (inches): 4.45
Height (inches): 11.26
Depth (inches): 4.13
Date of publishing: 2015-06-09
Edition number: 1
Type: Object (single object)
Download (5)
The perfect balance between luxury and value, our Tork Elevation® Foam Soap Manual Dispensing System uses highly concentrated, rich foam in a controlled closed dispensing system. This new system delivers nearly four times more hand washes per refill than liquid soap while offering a unique, luxurious, refreshing, and hygienic experience. Controlled usage 0.4 ml per dose. Low maintenance easy and quick to replace refills. More hand washings per refill & high capacity results in low cost-in-use – Sealed collapsible bottle refills reducing contamination and ensuring complete usage of the product.


Material main: Plastic
Material secondary: Plastic
Designed in:
Manufactured in:
Weight Net (Lbs): 4.84

BIMobject Category: Sanitary - Dispensers
IFC classification: Furniture
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved