We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Tork Performance Centerfeed Wiper Dispenser, Aqua/White

Unique ref.: 659020
Brand: Tork- SCA- NA
Product family: Performance Design
Product group: Centerfeed Roll
Width (inches): 9.76
Height (inches): 14.02
Depth (inches): 9.13
Date of publishing: 2015-11-03
Edition number: 1
Type: Object (single object)
Download (5)
Tork Performance is a new generation of dispensers born to perform. All dispensers are optimised for Tork wipers and when combined they become the perfect performance tools. They present a professional image that your customers and staff will appreciate as well as supporting the user in the task at hand. Whether it is greater productivity, increased quality, improved hygiene, better ergonomics, cost in use or uncompromising safety you are looking for, this range will deliver wherever you are. Dispensrs for centerfeed rolls (M2 System) are durable and robust. Designed for multi-tasking. Fits into tight spaces. Ideal for healthcare, food environments and wash-stations.


Material main: Plastic
Material secondary: Plastic
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Lbs): 2.99

BIMobject Category: Sanitary - Dispensers
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved