Publish your products
22x45 RÖD MELLAN LOCKLÄKT FAS
22x45 RÖD MELLAN LOCKLÄKT FAS
    SCA

    22x45 RÖD MELLAN LOCKLÄKT FAS

    Cladding with timeless aesthetics and lasting performance. Design flexibility, dimensional stability and a climate-smart origin. Available in various profiles, colors and finishes, pre-treated with primer or intermediate coating. Final painting should be completed within two years of installation.
    Technical specification
    • Unique ref.102204520_rod_mel_locklakt_fas
    • Product familyCladding
    • Product groupOther
    • TypeBuilding Material
    • Date of publishing2024-05-17
    • Edition number1
    • Height (mm)22
    • Width (mm)45
    Related
    • Material mainSpruce
    Classification
    • BIMobject CategoryBuilding Materials - Wood
    • ETIM CodeEC003167
    • ETIM NameWall and facade cladding wood

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit