Publish your products
22x45 VIT MELLAN YTTERPANELBRÄDA
SCA

22x45 VIT MELLAN YTTERPANELBRÄDA

Cladding with timeless aesthetics and lasting performance. Design flexibility, dimensional stability and a climate-smart origin. Available in various profiles, colors and finishes, pre-treated with primer or intermediate coating. Final painting should be completed within two years of installation.
Technical specification
  • Unique ref.102204520_vit_mel_rekt_kl
  • Product familyCladding
  • Product groupOther
  • TypeBuilding Material
  • Date of publishing2024-05-17
  • Edition number1
  • Height (mm)22
  • Width (mm)45
Related
  • Material mainSpruce
Classification
  • BIMobject CategoryBuilding Materials - Wood
  • ETIM CodeEC003167
  • ETIM NameWall and facade cladding wood

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit