Publish your products
SCG Ceramic Roof Tile Excella Modern
SCG Ceramic Roof Tile Excella Modern
SCG Ceramic Roof Tile Excella Modern
SCG Ceramic Roof Tile Excella Modern
SCG Ceramic Roof Tile Excella Modern
SCG Ceramic Roof Tile Excella Modern
SCG Ceramic Roof Tile Excella Modern

    SCG Ceramic Roof Tile Excella Modern

    SCG Ceramic Roof Tile Excella Modern Series

    View of environmental friendliness and improves quality of life : Circularity

    Attribute : Reduce Resource Use

    Message Communication for environmental friendly : Reflecting solar radiation (Solar Radiation Reflectance) greater than or equal to 45% (color only), reducing the use of natural resources by using recycled materials in production at least 5%, beautiful color, durable with double coating technology

    Starting Date : 29/10/2019

    Expired Date : 29/10/2022


    Specification
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      • Heat Island Effect - SRI > 39
      • Reduce Energy Consumption
      • Regional Material
      • Recycled Material
      • Environmental label* Only TREES

        Third Party Eco label :

        • Green Label in Thailand
        • Carbon Reduction Label
        • Energy Efficiency Labeling
      Technical specification
      • Unique ref.SCG_Ceramic_Roof_Tile_Excella_Modern
      • Product familyRoof & Accessories
      • Product groupCeramic Roof Tile
      • TypeBuilding Material
      • Date of publishing2021-04-21
      • Edition number1
      Related
      • Designed inThailand
      • Manufactured inThailand
      Classification
      • BIMobject CategoryConstruction - Roof

      Region availability

      Asia
      Armenia
      Azerbaijan
      Bangladesh
      Bhutan
      British Indian Ocean Territory
      Brunei
      Cambodia
      China
      Christmas Island
      Cocos (Keeling) Islands
      Georgia
      Hong Kong
      India
      Indonesia
      Japan
      Kazakhstan
      Kyrgyzstan
      Laos
      Macau
      Malaysia
      Maldives
      Mongolia
      Myanmar (Burma)
      Nepal
      North Korea
      Pakistan
      Philippines
      Singapore
      South Korea
      Sri Lanka
      Taiwan
      Tajikistan
      Thailand
      Turkmenistan
      Uzbekistan
      Vietnam
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit