Publish your products
SCG Fulfil Wall Systems_A-150-G_54STC
SCG Fulfil Wall Systems_A-150-G_54STC
SCG Fulfil Wall Systems_A-150-G_54STC
SCG Fulfil Wall Systems_A-150-G_54STC

    SCG Fulfil Wall Systems_A-150-G_54STC

    SCG Fulfil Wall System is in innovative wall system built by "Stay-in-Place" construction technology. With this technology, FULFiLwall, can improve quality fo interior wall and make construction faster. Moreover, SCG also provides vary services start from consulting to installation to ensure the system quality.

    Specification
    • "FULFiLwall System components 1. CLC lightweight mortar 2. Galvanized steel frame (C and U section) 3. Gypsum FULFiL Board thickness 12 mm. 4. SCG Smart Board thickness 8 mm."
    Technical specification
    • Unique ref.SCG_Fulfil_WallSystem_A-150-G_54STC
    • Product familyWall
    • Product groupWall System
    • TypeObject (single object)
    • Date of publishing2018-09-06
    • Edition number1
    • Depth (mm)150
    Related
    • Material mainCement
    • Material secondaryGypsum
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)90
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_11_16
    • Uniclass 2015 DescriptionConcrete wall systems
    • OmniClass Number23-13 35 21 11
    • OmniClass TitleConcrete Structural Walls

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit