Publish your products
SCG Wood-D
SCG Wood-D
SCG Wood-D
SCG Wood-D
SCG Wood-D
SCG Wood-D
SCG Wood-D
SCG Wood-D
SCG Wood-D
SCG Wood-D

    SCG Wood-D

    SCG Decorative Wood-D

    Technical specification
    • Unique ref.SCG_Wood-D
    • Product familyD'COR
    • Product groupDECAAR by SCG
    • TypeBuilding Material
    • Date of publishing2021-09-01
    • Edition number1
    • Height (mm)3000
    • Width (mm)200
    • Depth (mm)10
    Related
    • Material mainFibercement
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)9.5
    Classification
    • BIMobject CategoryBuilding Materials - Gypsum / Fibre / Plaster Boards
    • IFC classificationWall

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam