We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FULFiLwall system

Unique ref.: A-150-G_54STC
Brand: SCG
Product family: Wall System
Product group: Curtain Wall System
Depth (mm): 150
Date of publishing: 2018-09-06
Edition number: 1
Type: Object (single object)
Download (3)
FULFiLwall System is in innovative wall system built by "Stay-in-Place" construction technology. With this technology, FULFiLwall, can improve quality fo interior wall and make construction faster. Moreover, SCG also provides vary services start from consulting to installation to ensure the system quality.

"FULFiLwall System components
1. CLC lightweight mortar
2. Galvanized steel frame (C and U section)
3. Gypsum FULFiL Board thickness 12 mm.
4. SCG Smart Board thickness 8 mm."


Material main: Cement
Material secondary: Gypsum
Designed in: Thailand
Manufactured in: Thailand
Weight Net (Kg): 90

BIMobject Category: Walls - External Walls
IFC classification: Wall
Uniclass 2.0 Code: SS-25-11-16
Uniclass 2.0 Description: Concrete Wall Systems
Uniclass 2015 Code: Ss_25_11_16
Uniclass 2015 Description: Concrete wall systems
NBS Reference Code: 25-11-16
NBS Reference Description: Concrete Wall Systems
OmniClass Number: 23-13 35 21 11
OmniClass Title: Concrete Structural Walls
This product is available in:
Asia
  • Cambodia
  • Indonesia
  • Myanmar (Burma)
  • Philippines
  • Thailand
  • Vietnam

BIMobject SEEK Properties

Walls - External Walls

Name Value
Depth 150
Insulation Thickness 12 mm
Insulation Type Gypsum FULFiL Board
Material CLC lightweight mortar

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material CLC lightweight mortar

All BIM objects are real products from real manufacturers confirmed and approved