We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

COTTO C1380 Perfect Fit Two Piece Toilet

Unique ref.: C1380
Brand: SCG
Product family: Sanitary
Product group: Toilet
Width (mm): 385
Height (mm): 715
Depth (mm): 815
Date of publishing: 2018-09-06
Edition number: 1
Type: Object (single object)
Download (10)
- Slove the problem of non-standard drainage pipe. Which can be adiusted 220 - 305 mm. from finished wall.
- Soft close toilet seat, will protect the damage of toilet seat cashing.


Material main: Ceramics
Material secondary: Ceramics
Designed in: Thailand
Manufactured in: Thailand
Weight Net (Kg): 35.64

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: PR-35-93-94
Uniclass 2.0 Description: Wc Pans
Uniclass 2015 Code: Pr_40_20_93_94
Uniclass 2015 Description: WC pans
NBS Reference Code: 35-93-94
NBS Reference Description: Wc Pans
CSI MasterFormat 2014 Code: 10 28 13
CSI MasterFormat 2014 Title: Toilet Accessories
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
This product is available in:
Asia
  • Cambodia
  • Indonesia
  • Myanmar (Burma)
  • Philippines
  • Thailand
  • Vietnam

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Colour white
Depth 815 mm
Height 715 mm
Length 385 mm
Material ceramic
Method Of Operation Siphonic wash down 6L.
Water Use per Flush 1.6 gal

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 385 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour white
Material ceramic

BIMobject®