Publish your products
SCG Concrete Roof Tile CPAC
SCG Concrete Roof Tile CPAC

    SCG Concrete Roof Tile CPAC

    SCG Concrete Roof Tile CPAC Series

    View of environmental friendliness and improves quality of life : Circularity

    Attribute : Reduce Resource Use

    Message Communication for environmental friendly : Reflecting solar radiation (Solar Radiation Reflectance) greater than or equal to 45% (color only), reducing the use of natural resources by using recycled materials in production at least 5%, beautiful color, durable with double coating technology

    Starting Date : 29/10/2019

    Expired Date : 29/10/2022

    Specification
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      • Heat Island Effect - SRI > 39
      • Reduce Energy Consumption
      • Regional Material
      • Recycled Material
      • Environmental label* Only TREES

        Third Party Eco label :

        • Green Label in Thailand
        • Carbon Reduction Label
        • Energy Efficiency Labeling
        Technical specification
        • Unique ref.SCG_Concrete_Roof_Tile_CPAC
        • Product familyRoof & Accessories
        • Product groupConcrete Roof Tile
        • TypeBuilding Material
        • Date of publishing2021-04-20
        • Edition number1
        Related
        • Material mainConcrete
        • Designed inThailand
        • Manufactured inThailand
        Classification
        • BIMobject CategoryConstruction - Roof

        Region availability

        Asia
        Armenia
        Azerbaijan
        Bangladesh
        Bhutan
        British Indian Ocean Territory
        Brunei
        Cambodia
        China
        Christmas Island
        Cocos (Keeling) Islands
        Georgia
        Hong Kong
        India
        Indonesia
        Japan
        Kazakhstan
        Kyrgyzstan
        Laos
        Macau
        Malaysia
        Maldives
        Mongolia
        Myanmar (Burma)
        Nepal
        North Korea
        Pakistan
        Philippines
        Singapore
        South Korea
        Sri Lanka
        Taiwan
        Tajikistan
        Thailand
        Turkmenistan
        Uzbekistan
        Vietnam
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit