Publish your products
Schindler 3000 elevator / lift
Schindler 3000 elevator / lift
Schindler 3000 elevator / lift
Schindler 3000 elevator / lift
Schindler 3000 elevator / lift
    Schindler

    Schindler 3000 elevator / lift

    4.0 out of 5 stars4.0(8 reviews)

    Stylish, comfortable, essential – Enjoy ease at every level with Schindler 3000 elevator / lift.

    With distinctive designs and Swiss-engineered components, the Schindler 3000 is a perfect – and practical – solution for residential buildings, hotels and small commercial projects.

    Take advantage of leading energy-effcient technologies and digital services, all in one economical package.

    Schindler 3000 is meticulously designed, engineered, and rigorously tested to support seamless and efficient operation throughout your elevator's long lifespan. Offer your passengers a smooth, safe, and comfortable journey.

    You can configure your elevator on this page dynamically by providing all your details. 
    In the end you can download for your specified elevator project the technical 2D drawings and/or BIM files. These will be generated dynamically. 
    No complex configuration in Revit is required, just enter all your details in this tool - all available brands (Schindler 1000, Schindler 3000 as well as Schindler 5000) for your country can be configured.   

    Technical information (drawings incl. BIM files) can also be found in the Schindler Plan & Design Tool as well as the interior design possibilities (see URL below Links - Tendering information).
    Select your country and then "Design your elevator" to configure your interior designs.

    Specification
    • Key fgures: 

      • Capacity 480 - 1125 kg
      • Travel height Max 40 m
      • Stops Max 15 stops
      • Speed 1.0 – 1.6 m/s
      • Machine-room-less
      • Group size Up to 3 cars
      • Entrances One- or two-sided
      • Energy effciency classifcation Class A*, according to ISO 25745-2
    Technical specification
    • Unique ref.schindler-3000
    • Product familyElevator
    • Product groupElevator
    • TypeDigital Inventory (Products)
    • Date of publishing2025-10-29
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Lifts

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit