Publish your products
Canalis and I-Line – Busbar trunking system up to 6300A

Canalis and I-Line – Busbar trunking system up to 6300A

4.1 out of 5 stars4.1(85 reviews)

Canalis and I-line busbar trunking systems are designed for transporting and distributing electrical power. Canalis KB is dedicated to lighting power distribution and control. Their high degree of protection protects them against splashing water, sprinklers and dust. Their compact design and robustness allow them to be used in industrial applications, shopping centers, commercial buildings and infrastructures. The high density of connection points gives the power distribution the maximum flexibility and scalability, especially in data centers

  •  Canalis KB 25 and 40A
  • Canalis KN from 40 to 160A 
  • Canalis KS from 100 to 1000A 
  • Canalis KT from 800 to 6300A
  • Canalis KR from 800 to 6300A
  • I-Line Track from 250 to 630A (New)
  • I-Line II from 630 to 6300A
  • I-Line H from 400 to 5000A

Plugin compatible with Autodesk Revit versions from 2016 to 2025

Specification
  • Canalis KBA – 25 and 40A, copper conductors

    One circuit, L+N+PE, 3L+N+PE

    Optional: Remote control bus

    Protection index: IP55, IPxxD, sprinkler resistant

    Insulation type: Air insulated, halogen free

    Color: Ral 9003

    Tap-off unit rated current: 10 or 16A

    Dimensions 46x30mm

    Run sections: 2 and 3m

     

    Canalis KBB – 25 and 40A, copper conductors

    One or two circuits, L+N+PE, 3L+N+PE, 2 X L+N+PE, 2 X 3L+N+PE

    Optional: Remote control bus

    Protection index: IP55, IPxxD, sprinkler resistant

    Insulation type: Air insulated, halogen free

    Color: Ral 9003

    Tap-off unit rated current: 10 or 16A

    Dimensions 46x46mm

    Run sections: 2 and 3m

     

    Canalis KNA - 40 to 160A, aluminium conductors, copper contact

    Tap-off unit rated current: 16 to 63A

    Nb of conductors: 3L+N+PE

    Optional: Remote control bus (KNT)

     Protection index: IP55, IPxxD, sprinkler resistant

    Insulation type: Air insulated, halogen free

    Color: Ral 9001

    Dimensions: 54x146mm or 113x146mm

    Run sections: 2 and 3m

     

    Canalis KSA - 100 to 1000A, aluminium conductors, copper contact

    Canalis KSC - 160 to 800A, copper conductors

    Tap-off unit rated current: 25 to 400A

    Canalis Track – open track 100 to 1000A compatible with Canalis KS
    Molded or metallic Tap-off unit: rated current 25 to 400A

    Modular Tap-off units: rated current up to 160A

    Nb of conductors: 3L+N+PE

    Protection index: IP55, IPxxD, sprinkler resistant

    Insulation type: Air insulated, halogen free

    Color: Ral 9001

    Dimensions: 54x146mm or 113x146mm

    Run sections: from 0.5 m to 1.9 m, 3m, 5m

     

    Canalis KTA - 800 to 5000A, aluminium conductors, copper contact

    Canalis KTC - 1000 to 6300A, copper conductors

    Tap-off unit rated current: 25 to 1250A

    Nb of conductors: 3L+PE, 3L+N+PE, 3L+N+PER (PER = reinforced PE)

    Protection index: IP55, IPxxD, sprinkler resistant

    Insulation type: Polyester classe B (130°C withstand) halogen free

    Color: Ral 9001

    Dimensions: 140x74mm to 140x618mm

    Run sections: from 0.5 m to 4m


    Canalis KRA - 800 to 5000A, aluminium conductors 

    Canalis KRC - 1000 to 6300A, copper conductors 

    Nb of conductors: 3, 4 or 5 

    to address the following configurations: 3L, 3L+PE, 3L+N, 3L+PEN, 3L+N+PE

    Protection index: IP68 

     Insulation type: Cast resin epoxy 

     Color: Ral 7030 

     Dimensions: 100x90mm to 100x540mm 

     Run sections: from 0.3 m to 3m


    ILineII BFC - 630 to 5000A, aluminium conductors, copper contact

    ILineII CFD - 1000 to 6300A, copper conductors

    ILineII CFC - 1000 to 6000A, copper conductors

    Tap-off unit rated current:15 to 1000A

    Nb of conductors: 3L+PE, 3L+N+PE, 3L+N+PER (PER = reinforced PE)

    Protection index: IP40 to IP66

    Insulation type: Polyester classe B (130°C withstand) halogen free

    Color: ANSI 49 gray

    Dimensions: 149x98mm to 149x638mm

    Run sections: from 0.406 m to 3.048 m


    ILine H CFH-L - 400 to 5000A, copper conductors 

     Tap-off unit rated current:16 to 1000A 

     Nb of conductors: 3L+PE (50%), 3L+N+PE (50%), 3L+N+PE (100%) 

     Protection index: IP54 to IP66 

     Insulation type: Polyester classe B (130°C withstand) halogen free 

     Color: ANSI 49 gray 

     Dimensions: 150x99mm to 150x574mm 

     Run sections: from 0.4 m to 3 m

     


Technical specification
  • Unique ref.Canalis
  • Product familyBusbar trunking system
  • Product groupCanalis
  • TypeShowcase (model)
  • Date of publishing2018-07-26
  • Edition number4
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inFrance
  • Manufactured inHungary
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEC000091
  • ETIM NameBusbar trunk unit
  • Uniclass 2015 CodePr_60_70_48_66
  • Uniclass 2015 DescriptionPower busbar trunking
  • OmniClass Number23-35 31 33
  • OmniClass TitleElectrical Busbars

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit