Publish your products
Exiway Smartled

Exiway Smartled

Self-contained Emergency Lighting Luminairy with LED Light source available in self-Contained version for addressable Dicube system and in centralized version for Exiway Power Control System. Available in IP65 rating with soft rubber cable entry. suitable for wall, ceiling and false-ceilining installation.
Specification
  • Dicube Smartled: Insulation Class II, Recharge Time: 12 hours, Luminaire built with self-extinguishing thermoplastic material 94-V-2 (UL 94), Operating Temperature: 0°C to 40°C, High temperature sealed rechargeable LiFePO4 batteries with fast connectors for easy maintenance. Certified Manufacturer: ISO 9001, ISO 14001, ISO 45001, ISO 5001. Equipped with self-contained auto-test functionality in accordance with regulations: EN 60598-2-22, EN 62034, EN 62471, and provides the necessary tools for compliance with EN 1838 and EN 50172. The luminaires run functional tests on a weekly basis and duration tests every 12 weeks. Duration tests of nearby luminaires shall not be conducted simultaneously. All emergency lighting luminaires have a minimal environmental impact due to the use of entirely recycled packaging materials, with over 40% of recycled polycarbonate utilized in the plastic components. Additionally, the implementation of LiFePO4 battery ensures long-lasting performance and incorporates the latest LED technology. All emergency lighting luminaires are compliant to IEC 62386-202 device type 1. Test scheduling programmed according to IEC 62386-202, but anyway is compliant to EN 62034 and EN 50172. These luminaires are available with both Maintained (always on) and Non-Maintained (only during emergencies) operation. The mode, whether Maintained or Non-Maintained, is a configuration of the luminaire. The luminaire is provided with a laser receiver, activated by commercially available laser pointer. During the commissioning the laser receiver assign a specific address to a luminaire. After the commissioning, the laser shall enable the manual functional test for fast checking. Luminaries comes with a visual Lighting Data Pulling method, that is a way to provide luminaire information with light modulation, not visible to the human eye. Data shall be received thank to a dedicated tool able to decode optical modulation. It is provided by the same manufacturer, and it contains luminaire information. In Non-Maintained configuration it possible to switch on and switch off the luminaire thanks to a 230V input available in the connectors. In addition to the automatic addressing defined by the DALI standard, there there is an option to manually select a specific address using the DALI control unit. This specific address shall then be assigned to the luminaire by pointing a laser pointer at it. The duration of the luminaires shall be selectable, with options for 1.5h, 2h, or 3h in addition to the nominal 1h duration. The luminaire is suitable for high risk area reaching the nominal flux in less than 0.5 sec. Luminaire comes in IP65 ratings, as well as IK07 impact protection. These luminaires are suitable for wall, ceiling, or recessed installation with dedicated accessories (not included). A decorative frame is included as option for wall and ceiling installation. The body is made of polycarbonate plastic and has pre-drilled slotted fixing holes for easy installation, allowing cable and tube entry of up to 16mm through soft rubber entry cables made of elastic membrane in SEBS, to ensure the specified IP rating without needing additional accessories. Screw-less connector is available for cables with a diameter range from 1mm² to 2.5mm², suitable for both rigid and flexible cables and through-wiring is possible. Power Supply: 230V, 50/60Hz. Flux range: from 250lm to 1400lm for 1h, Multiple selectable duration: 1h, 1,5h, 2h, 3h Exiway Power Control Smartled: In Non-Maintained configuration it shall be possible to switch on and switch off the luminaire thanks to a 230V input available in the connectors. Luminaires comes in IP65 ratings, as well as IK07 impact protection. These luminaires are suitable for wall, ceiling, or recessed installation with dedicated accessories (not included). A decorative frame is included as option for wall and ceiling installation. The body is made of polycarbonate plastic and has pre-drilled slotted fixing holes for easy installation, allowing cable and tube entry of up to 16mm through soft rubber entry cables made of elastic membrane in SEBS, to ensure the specified IP rating without needing additional accessories. Screw-less connector is available for cables with a diameter range from 1mm² to 2.5mm², suitable for both rigid and flexible cables and through-wiring is possible. Power Supply: 230V 50/60Hz / 216 VDC. Flux range: 300lm, 600lm, 1000lm
Technical specification
  • Unique ref.Exiway_Smartled
  • Product familyEmergency Lighting
  • Product groupLuminaries
  • TypeShowcase (model)
  • Date of publishing2022-06-27
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • IFC classificationLight Fixture
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit