We are using cookies to provide our services

By using our services you agree to our use of cookies

SmartX Living Space Sensors and Controllers MP/RP Series

Unique ref.: MP-X
Brand: Schneider Electric
Product family: BUILDING SYSTEMS
Product group: IP FIELD CONTROLLERS
Date of publishing: 2018-05-03
Edition number: 3
Type: Assembly (multiple objects)
Download (1)

SmartX IP Controller – MP Series is a multi-purpose, fully programmable IP based field controller and is consisted of two model categories: MP-C and MP-V.  The MP-C models offer a flexible mix of I/O point types across five models: MP-C15A, MP-C18A, MP-C18B, MP-C24A, MP-C36A that suits a wide range of HVAC applications.  The MP-V models are available in two models MP-V7A and MP-V9A that are equipped with integrated damper actuator and airflow sensor.  All MP Series controllers support a dedicated sensor port to power and communicate with up to 4 SmartX Living Space sensors. 

SmartX IP Controller – RP series is a BACnet IP based room purpose controller that comes in four different models. The offers consist a flexible range of I/O point types that suits a wide range of HVAC room applications for Fan Coil and Chilled Beam systems. 
All RP models supports a dedicated sensor port to power and communicate with up to four SmartX Living Space Sensors. RP series controller is the main IoT hub for the Connected Room Solution and is future ready for integration with light and blind. 
Leverage the advantage with IP instead of MSTP and LON. IP is fast to handle “big data”, it allows architectural flexibility, it supports techniques for a higher cyber security. 
All RP-C models can be equipped with optional covers to reduce access to the screw terminals and wires if desired. The cover is easily mounted via a fast snap on without any need for screwing. 
The RP Series controller support begins with EcoStruxure Building Operation v3.0.

SmartX sensors are a family of living space sensors for use with SmartX IP controllers that use the EcoStruxure Building Operation user interface. These sensors use an RJ-45 sensor bus that provides communication and power from the SmartX IP controller. For quick installation, up to four SmartX sensors may be connected to each SmartX IP controller through the RJ-45 sensor bus using Cat 5/6 cable (22 to 26 AWG). A Bluetooth® adapter is available for commissioning and service. It is temporarily connected to installed communicating sensors and allows for quick setup and configuration. The Bluetooth adapter communicates to upload devices (smart phone, laptop, table, etc.) with the Living Space Sensor EcoStruxure Building Operation app installed via USB or Bluetooth communications. SmartX living space sensors are modular and are ordered in two parts: the sensor base and the cover. Four SmartX communicating sensor base models are available that can be paired with any one of six covers. CO2, Relative Humidity, and Temperature sensor base options provide an efficient, cost effective solution for living space air quality and comfort needs. Covers are available with a 61 mm (2.4”) backlit color touchscreen and a three button non-display version for override and setpoint. Blank covers with no user interface are also available. All modular cover variants are available with and without passive infrared occupancy sensors

Controllers:

  • MP-C, 15 Points, 8UIOb, 6 DO Triacs, 1 HP Relay
  • MP-C, 18 Points, 10 UIOb, 4 DO Triacs, 3SPST Relay, 1 HP Relay
  • MP-C, 18 Points, 10 UIOb, 8 DO Triacs
  • MP-C, 24 Points, 4 UIOc, 4 Form A relay, 16 UIOb
  • MP-C, 36 Points, 8 UIOc, 8 Form A relay, 20 UIOb
  • MP-V, 9 points, 4 UI, 3 DO Triac, 2 AO 
  • MP-V, 7 points, 3 UI, 3 DO Triac, 1 AO
  • RP-C-12A-F-24V - RP-C, 12 points, 8UIOb, 4 SSR
  • RP-C-12B-F-24V - RP-C, 12 points, 8UIOb, 3 Low power relays (4A). 1 High Power relay form C (Normally open 12A, Normally Closed 3A). 
  • RP-C-12C-F-24V - RP-C, 12 points, 4UIOb, 4 SSR, 3 Low power relays (4A). 1 High Power relay form C (Normally open 12A, Normally Closed 3A). 
  • RP-C-16A-F-230V - RP-C, 16 points, 8UIOb, 4 SSR, 3 Low power relays (4A). 1 High Power relay form C (Normally open 12A, Normally Closed 3A). 
  • RP-C External Terminal Covers - Optional terminal covers to reduce access to the terminals and wires.


Material main: Metal
Material secondary: Plastic
Designed in: France
Manufactured in: France

BIMobject Category: Electrical - Controls
IFC classification: Controller
Uniclass 2.0 Code: PR-16-16-26
Uniclass 2.0 Description: Electrical Automatic Controllers And Delay Devices
Uniclass 2015 Code: Pr_75_50_18
Uniclass 2015 Description: Controllers and control panels
NBS Reference Code: 16-17
NBS Reference Description: Controllers And Control Panels
CSI MasterFormat 2014 Code: 26 09 17
CSI MasterFormat 2014 Title: Programmable Controllers
OmniClass Number: 23-27 11 11 15
OmniClass Title: Temperature Controllers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electrical - Controls

Name Value
Depth 163 mm — 237 mm
Frequency 50 Hz — 60 Hz
Height 70 mm — 84 mm
Power 2
Voltage 24
Width 124 mm — 194 mm

All BIM objects are real products from real manufacturers confirmed and approved