Publish your products
Trihal – Cast Resin dry type transformer EcoDesign EU548

Trihal – Cast Resin dry type transformer EcoDesign EU548

4.5 out of 5 stars4.5(12 reviews)

Cast resin, 50 Hz, three-phased distribution transformers with the following characteristics:
Indoor use / Outdoor use with properly designed enclosure
Thermal class F - Temperature rise 100 K
Ambient ≤ 40°C, altitude ≤ 1000 m
Higher certification to categories of E4 C4 F1 <5pC AG3K1& allows the latest design to offer unparalleled performance.
MV windings encapsulated in cast resin
Pre-impregnated LV windings
Natural air cooling system (AN type)
Core and frame covered with protective coating
Anti-corrosion surface treatment : corrosivity category class C2, “Medium” durability (according to ISO 12944-2)

Technical specification
  • Unique ref.trihal-eco
  • Product familyTransformers
  • Product groupTrihal
  • TypeObject (single object)
  • Date of publishing2016-11-30
  • Edition number4
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryElectrical - Transformers
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical or power regulators
  • UNSPSC code39121009
  • Uniclass 2015 CodeSL_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission spaces
  • CSI MasterFormat 2014 Code26 12 00
  • CSI MasterFormat 2014 TitleMedium-Voltage Transformers
  • OmniClass Number23-35 31 15
  • OmniClass TitleElectrical Distribution Control Panels
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
Austria
Belgium
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Netherlands
Norway
Poland
Portugal
Romania
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom