Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
schneider/products/f90de6e6-60e5-4413-baf9-20189d06c6a8
Home
Categories
Electrical
Transformers
Trihal – EcoDesign EU548_ for France
Unavailable in United States
Schneider Electric
Follow
Trihal – EcoDesign EU548_ for France
4.4
(8 reviews)
Product BIM library for France
Download
Specification
Specification
Product BIM library for France
Technical specification
Technical specification
Unique ref.
trihal-eco_FR
Product family
Transformers
Product group
Trihal
Type
Object (single object)
Date of publishing
2021-11-22
Edition number
1
Links
Links
Product url
https://www.se.com/ww/en/product-range/977-trihal/
Installation instructions
https://www.youtube.com/watch?v=GcmihbDDDhA&t=1s
Instruction video
https://www.youtube.com/watch?v=LWPCM4sU-oI
Product certification
https://www.se.com/ww/en/product-range-presentation/977-trihal/#tabs-top
Technical description
https://download.schneider-electric.com/files?p_enDocType=Catalog&p_File_Name=Trihal+Catalog_NRJED315663EN_030418.pdf&p_Doc_Ref=NRJED315663EN
Related
Related
Material main
Metal
Material secondary
Metal
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Electrical - Transformers
IFC classification
Electric Distribution
Region availability
Europe
France
Similar products
Schneider Electric
Trihal – Cast Resin dry type transformer IEC 60076
4.5
(
17
)
Download
Schneider Electric
Minera - Oil distribution transformers EU548
4.5
(
59
)
Download
Schneider Electric
UPS Galaxy VM 3 phase 160-180-225kVA 480 V
Download
Schneider Electric
Blokset - Distribution and motor control switchboard up to 6300A
4.1
(
14
)
Download
Schneider Electric
Prisma Plus P - LV Switchboards up to 4000A
4.1
(
14
)
Download
Schneider Electric
SM6-24 - Modular Switchboard up to 24 kV
4.4
(
22
)
Download