Publish your products
HVAC - Valves and Actuators
HVAC - Valves and Actuators
HVAC - Valves and Actuators
HVAC - Valves and Actuators
HVAC - Valves and Actuators
HVAC - Valves and Actuators
HVAC - Valves and Actuators
HVAC - Valves and Actuators
HVAC - Valves and Actuators
HVAC - Valves and Actuators

    HVAC - Valves and Actuators

    4.4 out of 5 stars4.4(25 reviews)
    Pressure Independent Balancing Control Valves provide the optimum control of fluid flow, unaffected by changes in system pressure. Butterfly Valves are the ideal choice of product for isolation (on/off control) where needed within a plants heating system. Globe valves, provide the finest level hydronic control for hot and chilled water or steam applications. Zone valves are the traditional products for the smaller flows into the room terminal units. Ball valves may be used for the more arduous zone solutions. Damper Actuators program covers all the needed products which mount on to louvered vents.
    Specification
    • Pressure Independent Valves and Actuators (PIBCV) are available in sizes from DN10 to DN250, providing a controllable flow between 0.008 to 113 litres per second (0.03 to 407 m³/h). Each valve has an adjustable maximum flow rate to which the actuator will regulate to. The working differential pressure range is between 16 kPa and 600 kPa. Pressure class in PN16 The end connections to the PIBCV range are external ISO thread on sizes from DN10 to DN50 and PN16 ISO flanges on DN50 to DN250 sizes Actuators are available from in all control modes, including on/off, floating and modulating. Actuators are available for either 24 V or 230 V supply, Spring return variants are also available. The IP range of the actuator can be from IP42 to IP54 Butterfly Valves and Actuators are available in sizes from DN50 to DN500. The connection is wafer flanged to PN6, PN10 and PN16 patterns. The working differential pressure on the high performance VF209W is up to 12 bar on DN300 sizes and 10 bar to DN500. The working differential pressure on the VF299 valve that uses a lower torque actuators is 3.5 bar Globe Valves The Globe valves cover all sizes from DN15 to DN150, and Pressure Class: PN16, PN25 Most products are designed for Hot and chilled water duty with Special versions for Steam duty. The Venta valve range includes a patented crown plug which is self cleaning to resist fowling, has exceptional low flow control on the initial opening degrees. The Actuators for globe valves are versatile multi-signal units with an ability to operate the manual override without disconnecting the power, various actuator strengths cover the needed pressure and valve size application duties with and without fail safe operation. Zone Valves Zone valves are available in the size range from DN15, DN20 and Erie DN25 under the PN16 classification. The VZ*08* are for thermoelectric actuators with a stroke of 2.5 mm The VZ*19* actuators are for geared motoric actuators with a stroke of 5.5 mm The VZ*08* and VZ*19* valves are available with Male threads and compression connections Erie is a spring Return range of actuators for higher flows and has Female threads The actuators for Zone valves are available for on/off, 3 wire floating and 0(2)-10V modulating control. 24V and 230V. Ball Valves Ball Valves cover the size range of DN15 and DN20 but at a high pressure classification, PN40. The pop top actuator range provides control for all 24V common control types and is also available with or without spring return. Damper Actuators The Damper Actuator portfolio covers torques range 5 to 50 Nm which is capable of controlling air dampers up to 8m²
    Technical specification
    • Unique ref.valves_actuators
    • Product familyHVAC
    • Product groupValves
    • TypeShowcase (model)
    • Date of publishing2017-10-01
    • Edition number3
    Related
    • Material mainBronze
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inSweden
    Classification
    • BIMobject CategoryHVAC - Other
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_40_16
    • Uniclass 2015 DescriptionControl valves

    Region availability

    Europe Asia Africa Oceania
    Åland Islands
    Afghanistan
    Algeria
    American Samoa
    Albania
    Armenia
    Angola
    Australia
    Andorra
    Azerbaijan
    Benin
    Cook Islands
    Austria
    Bahrain
    Botswana
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Fiji
    Belgium
    Bhutan
    Burundi
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Guam
    Bulgaria
    Brunei
    Cape Verde
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Marshall Islands
    Cyprus
    China
    Chad
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit