Publish your products
Schüco Window AWS 90.SI+
Schüco Window AWS 90.SI+
    Schüco
    Archived

    Schüco Window AWS 90.SI+

    • Inward opening, highly thermally insulated aluminium window system
    • Thermal insulation to passive house standard with a Uf value of 1.0 W/(m²K) with a face width of 117 mm
    • Uw value 0.80 W/(m²K) with Ug = 0.6 W/(m²K) and plastic spacer
    • Realization of passive houce certification with specific profile combination
    • Concealed Schüco AvanTec system fitting up to 250 kg
    • Vent profiles for Schüco TipTronic with vent weights up to 160 kg
    • Burglar resistance up to WK3 ( RC3) in accordance with DIN V ENV 1627
    Specification
    • Schüco AWS 90.SI+, aluminium window system to passive house standard With 90 mm basic depth. Design features: Face-fitted vent frame on the room side rebated by 10 mm from the frame edge, flush-fitted on the outside. Thermally insulated insulating bars with three hollow chambers in the vent and foam insulation form the rebate for the co-extruded, hollow multi-chamber centre gasket, which is fitted with a foam core and has three fins to reduce convection. The centre gasket is attached in the area of the insulation zone to the insulating bars by means of a double locating groove and hooking in at the rear. The glazing rebate is thermally insulated by means of foam profiles which are tailored to the profile system and wrap around the outer insulating glass edge. The system must be fitted with square glazing beads. The glazing beads are installed with plastic clips to compensate tolerances. Profile basic depths: Outer frame, mullion, transom 90 mm Vent frame 100 mm Profile face widths: Outer frame, bottom 109 mm Outer frame, side and top 84 mm Mullion 104 mm Transom 104 mm Vent frame (window) 36 mm Vent frame (window door) 46 mm Double-vent profile, narrow 62 mm
    Technical specification
    • Unique ref.Schueco_AWS_90_si_plus
    • TypeObject (single object)
    • Date of publishing2014-06-18
    • Edition number3
    • Depth (mm)90
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Fixed Frame Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows