Publish your products
Door AD UP 75 BL, Inward opening
Door AD UP 75 BL, Inward opening
Door AD UP 75 BL, Inward opening
Door AD UP 75 BL, Inward opening
Door AD UP 75 BL, Inward opening
Door AD UP 75 BL, Inward opening
    Schüco
    Archived

    Door AD UP 75 BL, Inward opening

    Aluminium Door system with a basic depth of 75 mm in BL UP (Basic Line Universal Platform)

    The thermally insulated Schüco AD UP 75 BL door system is the basic option of the Schüco AD UP system platform for 75 mm basic depth.

    • Triple-shell profile composition ensures maximum stability and functional reliability 
    • Mechanical durability according to DIN EN 12400 tests up to 1 million cycles ensure a long service life 
    • Range of vent types, concealed hinges in combination with door communication and access control for high degree of planning freedom
    • Proven system security and comfort
    • Leaf weight of up to 200 kg, leaf dimensions (W x H) 1400 mm x 3000 mm
      Specification
      • Schüco AD UP 75 BL, thermally insulated aluminium door system with a basic depth of 75 mm.

        Design features:

        Externally flush-fitted door construction with continuous 7 mm shadow gap on the outside. Five-chamber profile construction, arranged symmetrically, consisting of three aluminium shells which are joined by means of special insulating bars without insulating foam. As hybrid insulating bars with a large fixed proportion between the inner and centre shells and a decoupled outer shell, the door leaf profiles must be designed with "split insulating bars". The decoupling must take place between the outer aluminium shell and the insulating bar to reduce the bi-metallic effect. The door leaves must have a four-sided mitred leaf profile. The sealing is carried out by two rebate gasket levels. Retrofitting of a centre gasket must be ensured.The fittings are installed in the aluminium centre shell, not in the insulating bar. An attachment to building structure is possible in the middle of the profile via the centre shell. If there are no other requirements specified for the sill by standards / guidelines / regional building regulations, the bottom door sill must be fitted with a stabilising, thermally broken aluminium threshold in between and corresponding water-resistant moulded pieces.

        Profile basic depths:

        75 mmOuter frame, mullion, transom
        75 mmLeaf frame (door)

        Profile face widths:

        63 mm Insert outer frame, inward-opening door
        37 mm 
        Insert outer frame, outward-opening door
        127 mm Outer frame / sill, bottom
        76 mm Outer frame, side and top
        108 mm Mullion
        108 mm Transom
        119 mm Leaf frame, outward-opening
        87 mm Leaf frame, inward-opening
        44 mm Outer frame extension

      Technical specification
      • Unique ref.schueco_ad_up_75_bl_inward_opening
      • Product familyDoors (ADS / AD)
      • Product groupSchüco Doors
      • TypeObject (single object)
      • Date of publishing2020-04-01
      • Edition number2
      • Depth (mm)75
      Related
      • Material mainAluminium
      • Material secondaryGlass
      • Designed inGermany
      • Manufactured inGermany
      Classification
      • BIMobject CategoryDoors - Sets
      • IFC classificationDoor
      • UNSPSC nameDoors
      • UNSPSC code301715
      • Uniclass 2015 CodeSs_25_30_20_25
      • Uniclass 2015 DescriptionDoorset systems
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit