We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Schüco Door ADS 50.NI, Outward opening

Unique ref.: schueco_ads_50_ni_outward_opening
Brand: Schüco
Product family: Doors (ADS)
Product group: Inward Opening
Depth (mm): 50
Date of publishing: 2019-05-27
Edition number: 2
Type: Object (single object)
Download (3)

Outward opening aluminium door system with a basic depth of 50 mm

  • Non-insulated door series for interiors with narrow face widths
  • Comprehensive profile range with mullion profiles up to 250 mm face width 
  • Smooth single-chamber profiles for simple, robust connections
  • Use of crimped and nailed corner cleats
  • Glass thicknesses of 4 mm - 40 mm can be used
  • Burglar resistance up to WK2 in accordance with DIN V ENV 1627
  • Anti-finger trap door design possible
  • Tested up to a light door clearance height of 3000 mm
  • Compatible with the Schüco ASS 50 FD.NI series

Schüco ADS 50.NI, non-insulated aluminium door and partition wall system 
With 50 mm basic depth.

Design features:
The construction is flush-fitted on the inside and outside.
The system must be fitted with square glazing beads.
The sill is sealed by a gasket that falls into place automatically when the door is closed. Depending on requirements, a threshold profile and a gasket with lips can also be used.

Profile basic depths:
Outer frame, transom, mullion,
leaf frame and sill 50 mm

Profile face widths:
Outer frame, side / top                 66 mm
Outer frame, bottom                   120 mm
Mullion                                          88 mm
Transom                                        88 mm
Leaf frame (door)                          92 mm
Sill                                                112 mm
Meeting stile profile (inside view)   39 mm


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 2.0 Code: SS-25-30-20-20
Uniclass 2.0 Description: Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_25
Uniclass 2015 Description: Doorset systems
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Door sets

Name Value
Door Frame Material Aluminium
Frame Material Aluminium
System Depth 50

All BIM objects are real products from real manufacturers confirmed and approved