Publish your products
Door ADS 70 HD
Schüco
Archived

Door ADS 70 HD

Thermally insulated heavy duty door system
  • Outstanding insulation with basic depth of 70 mm
  • Tested to a clear door opening height of 2500 mm
  • Burglar resistance up to WK3 in accordance with DIN V ENV 1627
  • High thermal insulation up to Uf = 2.21 W/m2K
  • Max. leaf weight: 200 kg
  • Design: inward opening flush-fitted or face-fitted; Soft Line and Residential Line
  • Available with anti-fingertrap door design
Specification
  • Schüco ADS 70 HD, highly thermally insulated aluminium door system With 70 mm basic depth, for particularly heavy and oversized leaves subject to high continuous loading. Design features: Internal and external flush-fitted door constructions with 5 mm shadow joint on both sides; with 11 mm shadow joint for double-leaf panic doors. The thermal breaking split insulating bars are fitted with foam insulation for high thermal insulation. The door leaf profiles are fitted with thermal breaking split insulating bars. The door leaves must have a four-sided mitre-cut leaf profile. The system must be fitted with square glazing beads. For increased thermal insulation, glazing gaskets with fins must be used. If there are no other requirements specified for the sill by standards / guidelines / local building regulations, the bottom door sill must be fitted with an aluminium/plastic rebate threshold, height 20 mm, and a gasket system for sealing at a test pressure of up to 150 PA in accordance with DIN EN 12208. Profile basic depths: Outer frame, mullion, transom 70 mm Leaf frame (door), flush-fitted 70 mm Profile face widths: Outer frame / sill, bottom 106 mm Outer frame, side and top 79 mm Mullion 94 mm Transom 94 mm Inward-opening leaf frame, flush-fitted inside and outside, continuous 73 mm Outward-opening leaf frame, flush-fitted inside and outside, continuous 98 mm
Technical specification
  • Unique ref.Schueco_ADS_70_HD
  • Product familyPortes
  • Product groupPortes
  • TypeObject (single object)
  • Date of publishing2014-06-18
  • Edition number2
  • Depth (mm)70
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Swing
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoor