Publish your products
Sliding System ASE 80.HI
Sliding System ASE 80.HI
Sliding System ASE 80.HI
Sliding System ASE 80.HI
Sliding System ASE 80.HI
Sliding System ASE 80.HI
Sliding System ASE 80.HI
    Schüco
    Archived

    Sliding System ASE 80.HI

    Aluminium Sliding system with a basic depth of 80 mm

    The thermally highly insulated Schüco ASE 80.HI sliding and lift-and-slide system provides an elegant design solutions for sustainable, user-oriented architecture at passive house level. 

    • New sliding generation based on a modular profile and fittings system (ASE = Aluminium Sliding Element)
    • Modular fittings system can be used as both lift-and-slide fittings and sliding fittings
    • Double split vent to reduce the bimetallic effect; also possible in combination with RC 2
    • New Design Line fittings option with locking pins in the vent frame
    Specification
    • Schüco ASE 80.HI highly thermally insulated, modular sliding and lift-and-slide system with either 180 mm or 280 mm frame basic depth with maximum transparency and light penetration.

      Burglar resistance in accordance with DIN EN 1627 RC2 (depending on the design option)

      Design features:
      Outer frame:

      Aluminium outer frame with thermal break, roller profiles made from folded stainless steel with V-shaped bearing surface to reduce friction for particularly quiet operation. In the area of the connecting zone, all rolling areas are covered with plastic cover profiles. A threshold height of max. 7 mm must be ensured by the bottom inner cover plate, which is extruded or screwed on the outer frame and acts as an anchor point for the finished floor level on the inside in conjunction with a permanently elastic expansion joint.

      Vent profiles:
      The straight vent profiles are available with weights of 200 kg and 350 kg. The fittings components are concealed by a cover profile, ensuring that the straight design is maintained even when the vent is open. Thanks to the optional double split insulating bar, the impact of the bi-metallic effect is minimised and the functional performance is increased for higher temperature differences between the inside and outside. A central fittings groove guarantees optimum distribution of the glass weight and thereby quiet operation. Narrow vent profiles with a face width from just 82 mm. Vent weights up to 350 kg enable rooms flooded with light and a high level of transparency.

      Interlock section:
      The interlock section with a face width from 94 mm. An integrated, continuous cover strip on the insides of the coupling profiles covers the fixing screws with a uniform appearance. Three sealing levels in the centre area for a reliable sealing function. The central gaskets in the magnetic design ensure reliable gasket pressure even with increased wind loads. The transparency can be increased even more by means of the optional narrow interlock piece with a face width of just 40 mm.

      Profile basic depths:

      • Outer frame: 180 mm, single and double-track
        280 mm triple-track
      • Vent frame: 80 mm

      Profile face widths:

      Outer frame Face width depends on type
      Vent frame 82 mm or 92 mm depending on design

      Maximum dimensions:

      Vent dimensions (W x H): up to max. 3500 mm x 3200 mm or up to max. 3200 mm x 3500 mm
      Glass thicknesses of 36 mm – 60 mm

      Security:

      Burglar resistance up to class RC 2 in accordance with DIN V ENV 1627. Enables burglar resistance and minimises the bi-metallic effect in conjunction with the double split insulating bar in the vent profiles.

      Additional functions:
      Easy access, convenient level threshold in the lift-and-slide fittings type creates a particularly flat connection between inside and outside. Support spring reduces operating forces for lifting the moving vent and increases comfort. Handle damper gently dampens the lowering of the moving vent and the movement of the operating handle and is particularly suitable for use by vulnerable people such as children.

      Safety barrier:
      Additionally, a special U-shaped profile integrated in the load-bearing structure, with locating groove for the use of an LSG pane constructed from 2 panes of heat-soaked TSG, can be used in front of the opening units as a spandrel safety barrier.

    Technical specification
    • Unique ref.schueco_ase_80_hi
    • Product familySliding Systems (AS / ASS / ASE)
    • Product groupSchüco Sliding Systems
    • TypeObject (single object)
    • Date of publishing2018-07-03
    • Edition number3
    • Depth (mm)80
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit